Cable marking templates
Choose the template and save it into FLEXIMARK Software.
FLEXIMARK Wraparound label LCK
Label template: | Maximum cable diameter: |
---|---|
Label LCK 32 | 7 mm² |
Label LCK 35 | 12 mm² |
Label LCK 40 | 21 mm² |
Label LCK 45 | 36 mm² |
Label LCK 48 | 21 mm² |
Label LCK 60 | 12 mm² |
Label LCK 65 | 21 mm² |
Label LCK 70 | 36 mm² |
FLEXIMARK Cablelabel LFL - With one or two cable tie holes
Label template: | Lablel size: | Cable ties holes: |
---|---|---|
Cablelable LFL 1H | 9,9x35 mm | 1 |
Cablelable LFL 2H | 9,9x26 mm | 2 |
Cablelable LFL 2H 66 | 9,9x66 mm | 2 |
FLEXIMARK Flexilabel LFL - Label without cable tie hole
FLEXIMARK LMB labels
Label Template: | Label Size: |
---|---|
LMB | 35x4,6mm |
FLEXIMARK Wrapping label TCK
Label template: | Maximum cable diameter: |
---|---|
Label TCK 32 | 7 mm² |
Label TCK 35 | 12 mm² |
Label TCK 40 | 21 mm² |
Label TCK 45 | 36 mm² |
Label TCK 60 | 12 mm2 |
FLEXIMARK Cablelabel TFL - With one or two cable tie holes
Label Template: | Label Size: | Cable ties holes: |
---|---|---|
Cablelabel TFL 1H | 9,9x35 mm | 1 |
Cablelabel TFL 2H | 9,9x28 mm | 2 |
FLEXIMARK Cablelabel PUR
Label template: | Label size: |
---|---|
Cablelable PUR 35x10 | 35x10 mm |
Cablelabel PUR 60x10 | 60x10 mm |
Cablelabel PUR 75x15 | 75x15 mm |
Cablelabel PUR 75x25 | 75x25 mm |
FLEXIMARK Flexilabel TFL - Label without cable tie hole
Label template: | Label size: |
---|---|
Flexilabel TFL 9,9x28 | 9,9x28 mm |
Flexilabel TFL 9,9x35 | 9,9x35 mm |
FLEXIMARK Flaglabel
Label template: | Label size: |
---|---|
Flag label 25x12 | 25x12 mm |
Flag label 31x12 | 31x12 mm |
FLEXIMARK Flat Shrink Tube
Label template: | Maximum cable diameter: |
---|---|
Shrink tube, flat 3 | 3 mm² |
Shrink tube, flat 6 | 6 mm² |
Shrink tube, flat 9 | 9 mm² |
Shrink tube, flat 12 | 12 mm² |
Shrink tube, flat 18 | 18 mm² |
FLEXIMARK Organized Shrink Tube
FLEXIMARK Cablelabel MTFL
Label template: |
Label size: |
---|---|
Cablelabel MTFL | 54x11 mm |
FLEXIMARK Marking tags TMB
Label template: | Label size: |
---|---|
Marking tag TMB 4x10 | 4x10 mm |
Marking tag TMB 4x15 | 4x15 mm |
Marking tag TMB 4x23 | 4x23 mm |
Marking tag TMB 4x30 | 4x30 mm |