Wire marking templates
Choose the template and save it into FLEXIMARK Software.
FLEXIMARK Flexiprint LF
Label template: | Label size: | Wire diameter: |
---|---|---|
Flexiprint LF0 | 22,9x5,2 mm | 0,25-0,75 mm² |
Flexiprint LF1 | 23x5,2 mm | 0,75-1,5 mm² |
Flexiprint LF1L | 34x5,2 mm | 0,75-1,5 mm² |
Flexiprint LF1B | 25x5,7 mm | 1,5-2,5 mm² |
Flexiprint LF1BL | 36x5,7 mm | 1,5-2,5 mm² |
Flexiprint LF2 | 26x7 mm | 2,5-6 mm² |
Flexiprint LF3 | 41x11 mm | 6-16 mm² |
FLEXIMARK LMB labels
Label template: | Label size: |
---|---|
Label LMB 30x4,6 | 30x4,6 mm |
FLEXIMARK Flexiprint TF
Label template: | Label size: | Wire diameter: |
---|---|---|
Flexiprint TF0 | 22,9x5,2 mm | 0,25-0,75 mm² |
Flexiprint TF1 | 23x5,2 mm | 0,75-1,5 mm² |
Flexiprint TF1L | 34x5,2 mm | 0,75-1,5 mm² |
Flexiprint TF1B | 25x5,7 mm | 1,5-2,5 mm² |
Flexiprint TF1BL | 36x5,7 mm | 1,5-2,5 mm² |
Flexiprint TF2 | 26x7 mm | 2,5-6 mm² |
Flexiprint TF3 | 41x11 mm | 6-16 mm² |
FLEXIMARK Flaglabel
Label template: | Label size: |
---|---|
Flag label 31x12 | 31x12 mm |
Flag label 25x12 | 25x12 mm |
FLEXIMARK Flat Shrink Tube
Label template: | Maximum cable diameter: |
---|---|
Shrink tube, flat 3 | 3 mm² |
Shrink tube, flat 6 | 6 mm² |
Shrink tube, flat 9 | 9 mm² |
Shrink tube, flat 12 | 12 mm² |
Shrink tube, flat 18 | 18 mm² |
FLEXIMARK Organized Shrink Tube
FLEXIMARK Marking tags TMB
Label template: | Label size: |
---|---|
Marking tag TMB 4x10 | 4x10 mm |
Marking tag TMB 4x15 | 4x15 mm |
Marking tag TMB 4x23 | 4x23 mm |
Marking tag TMB 4x23 | 4x23 mm |
FLEXIMARK Wiremarker Multiprinter
Label Template: | Wire diameter: |
---|---|
Wire marker plastic | 1-4,2mm² |