Cable marking templates
Choose the template and save it into FLEXIMARK Software.
FLEXIMARK Wraparound label LCK
Label template: | Maximum cable diameter: |
---|---|
Label LCK 32 | 7 mm² |
Label LCK 35 | 12 mm² |
Label LCK 40 | 21 mm² |
Label LCK 45 | 36 mm² |
Label LCK 48 | 21 mm² |
Label LCK 60 | 12 mm² |
Label LCK 65 | 21 mm² |
Label LCK 70 | 36 mm² |
Label LCK 280 | 80 mm² |
FLEXIMARK Cablelabel LFL - With one or two cable tie holes
Label template: | Lablel size: | Cable ties holes: |
---|---|---|
Cablelable LFL 1H | 9,9x35 mm | 1 |
Cablelable LFL 2H | 9,9x26 mm | 2 |
Cablelable LFL 2H 66 | 9,9x66 mm | 2 |
FLEXIMARK Flexilabel LFL - Label without cable tie hole
FLEXIMARK LMB labels
FLEXIMARK Wrapping label TCK
Label template: | Maximum cable diameter: |
---|---|
Label TCK 20 | 4 mm² |
Label TCK 32 | 7 mm² |
Label TCK 35 | 12 mm² |
Label TCK 40 | 21 mm² |
Label TCK 45 | 36 mm² |
Label TCK 48 | 21 mm² |
Label TCK 60 | 12 mm2 |
Label TCK 65 | 21 mm2 |
Label TCK 70 | 36 mm2 |
FLEXIMARK Cablelabel TFL - With one or two cable tie holes
Label Template: | Label Size: | Cable ties holes: |
---|---|---|
Cablelabel TFL 1H | 9,9x35 mm | 1 |
Cablelabel TFL 2H | 9,9x26 mm | 2 |
Cablelabel TFL 2H | 10x60 mm | 2 |
Cablelabel TFL Diamond | 23x13 mm | 2 |
Cablelabel TFL Diamond | 24x19 mm | 2 |
FLEXIMARK Cablelabel PUR
FLEXIMARK Flexilabel TFL - Label without cable tie hole
FLEXIMARK Flaglabel
Label template: | Label size: |
---|---|
Flag label 25x12 | 25x12 mm |
Flag label 31x15 | 31x15 mm |
FLEXIMARK Flat Shrink Tube
Label template: | Maximum cable diameter: |
---|---|
Shrink tube, flat 3 | 3 mm² |
Shrink tube, flat 6 | 6 mm² |
Shrink tube, flat 9 | 9 mm² |
Shrink tube, flat 12 | 12 mm² |
Shrink tube, flat 18 | 18 mm² |
Shrink tube, flat 25 | 25 mm² |
FLEXIMARK Organized Shrink Tube
FLEXIMARK Cablelabel MTFL
Label template: |
Label size: |
---|---|
Cablelabel MTFL | 54x11 mm |