Cable marking templates

Choose the template and save it into FLEXIMARK Software.

FLEXIMARK Wraparound label LCK

FLEXIMARK Wrapping label LCK cable marking TH

Cabel marking Laser printer FLEXIMARK® Software
FLEXIMARK wrapping labels TH 01

Transparent cover No cable ties needed UV-resistant Durable marking

FLEXIMARK Cablelabel LFL - With one or two cable tie holes

FLEXIMARK Cablelabel LFL cable marking TH

Cable marking Laser printer FLEXIMARK® Software
FLEXIMARK Cablelabel LFL sheet cable marking TH

Mounting with cable ties Halogen free UV-resistant
Label template: Lablel size: Cable ties holes:
Cablelable LFL 1H 9,9x35 mm 1
Cablelable LFL 2H 9,9x26 mm 2
Cablelable LFL 2H 66 9,9x66 mm 2

 

FLEXIMARK Flexilabel LFL - Label without cable tie hole

FLEXIMARK Flexilabel LFL cable marking TH

Cable marking Laser printer FLEXIMARK® Software
FLEXIMARK Flexilabel LFL sheet cable marking TH

Halogen free Mounting with holders & cable ties Durable material

FLEXIMARK LMB labels

FLEXIMARK LMB Label cable wire marking

Cable & Wire marking Laser printer FLEXIMARK® Software
FLEXIMARK LMB Label sheet cable wire marking TH

Halogen free Mounting with collars Different collars available
Label Template: Label Size:
LMB 35x4,6mm

 

FLEXIMARK Wrapping label TCK

FLEXIMARK Wrapping label TCK cable markingTH

Cable marking Thermal transfer printer FLEXIMARK® Software
FLEXIMARK Wrapping label rollTCK cable marking TH

UL PGG02 Approved Textprotection trasparent foil Halogen free

FLEXIMARK Cablelabel TFL - With one or two cable tie holes

FLEXIMARK Cablelabel LFL cable marking TH

Cable marking Thermal transfer printer FLEXIMARK® Software
FLEXIMARK Cablelabel TFL roll cable marking TH

Halogen free Mounting with cable ties UV-resistant
Label Template: Label Size: Cable ties holes:
Cablelabel TFL 1H 9,9x35 mm 1
Cablelabel TFL 2H 9,9x28 mm 2

FLEXIMARK Cablelabel PUR

FLEXIMARK Flexilabel TFL - Label without cable tie hole

FLEXIMARK Flexilabel LFL cable marking TH

Cable marking Thermal transfer printer FLEXIMARK® Software
FLEXIMARK Flexilabel TFL roll cable label TH

Halogen free Mounting with holders & cable ties Character holders available

FLEXIMARK Flaglabel

FLEXIMARK Flaglabel cable marking TH

Cable & Wire marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended
FLEXIMARK Flaglabel roll cable wire marking TH

Indoor marking UL recognized
Label template: Label size:
Flag label 25x12 25x12 mm
Flag label 31x12 31x12 mm

FLEXIMARK Flat Shrink Tube

FLEXIMARK Flat shrink tube cable wire marking TH

Cable & Wire marking Thermal transfer printer FLEXIMARK® Software
FLEXIMARK Flat shrink tube roll cable wire marking TH

Shrink ratio 3:1 UL 224 Approved Printable

FLEXIMARK Organized Shrink Tube

FLEXIMARK Organized shrink tube cable marking TH

Cable marking Thermal transfer printer FLEXIMARK Software
FLEXIMARK Organized shrink tube roll cable marking TH

Halogen free Flexible material Many different sizes
Label template: Size before/after shrink: Length:
Organized shrink tube 2,4x12,5 2,4/1,2 mm 12,5 mm
Organized shrink tube 2,4x16,5 2,4/1,2 mm 16,5 mm
Organized shrink tube 2,4x25 2,4/1,2 mm 25 mm
Organized shrink tube 2,4x38 2,4/1,2 mm 38 mm
Organized shrink tube 2,4x50 2,4/1,2 mm 50 mm
Organized shrink tube 3,2x12,5 3,2/1,6 mm 12,5 mm
Organized shrink tube 3,2x16,5 3,2/1,6 mm 16,5 mm
Organized shrink tube 3,2x25 3,2/1,6 mm 25 mm
Organized shrink tube 3,2x38 3,2/1,6 mm 38 mm
Organized shrink tube 3,2x50 3,2/1,6 mm 50 mm
Organized shrink tube 4,8x12,5 4,8/2,4 mm 12,5 mm
Organized shrink tube 4,8x16,5 4,8/2,4 mm 16,5 mm
Organized shrink tube 4,8x25 4,8/2,4 mm 25 mm
Organized shrink tube 4,8x38 4,8/2,4 mm 38 mm
Organized shrink tube 4,8x50 4,8/2,4 mm 50 mm
Organized shrink tube 6,4x25 6,4/3,2 mm 25 mm
Organized shrink tube 6,4x38 6,4/3,2 mm 38 mm
Organized shrink tube 6,4x50 6,4/3,2 mm 50 mm
Organized shrink tube 9,5x25 9,5/4,8 mm 25 mm
Organized shrink tube 9,5x38 9,5/4,8 mm 38 mm
Organized shrink tube 9,5x50 9,5/4,8 mm 50 mm
Organized shrink tube 12,7x25 12,7/6,4 mm 25 mm
Organized shrink tube 12,7x38 12,7/6,4 mm 38 mm
Organized shrink tube 12,7x50 12,7/6,4 mm 50 mm
Organized shrink tube 19,1x25 19,1/9,5 mm 25 mm
Organized shrink tube 19,1x38 19,1/9,5 mm 38 mm
Organized shrink tube 19,1x50 19,1/9,5 mm 50 mm
Organized shrink tube 25,4x25 25,4/12,7 mm 25 mm
Organized shrink tube 25,4x38 25,4/12,7 mm 38 mm
Organized shrink tube 25,4x50 25,4/12,7 mm 50 mm
Organized shrink tube 38,1x38 38,1/19,1 mm 38 mm
Organized shrink tube 38,1x75 38,1/19,1 mm 75 mm

 

FLEXIMARK Cablelabel MTFL

FLEXIMARK Cablelabel MTFL cable marking TH

Cable marking Multiprinter FLEXIMARK® Software
FLEXIMARK Cablelabel MTFL plastic cable marking TH

Halogen free Mounting with cable ties UV-resistant
Label template:
Label size:
Cablelabel MTFL 54x11 mm

 

FLEXIMARK Marking tags TMB

FLEXIMARK Marking tag TMB collar cable wire marking TH

Cable & Wire marking Multiprinter FLEXIMARK® Software
FLEXIMARK Marking tag TMB cable wire marking TH

Mounting with collars Many different collars available Durable printing