Wire marking templates

Choose the template and save it into FLEXIMARK Software.

FLEXIMARK Flexiprint LF

FLEXIMARK Flexiprint LF wire marking ledning TH

Wire marking Laser printer FLEXIMARK® Software
FLEXIMARK Flexiprint LF sheet wire marking ledning TH

Halogen free Wire 0,25-16mm² Fiber installation

FLEXIMARK LMB labels

FLEXIMARK LMB Label cable wire marking

Wire & Cable marking Laser printer FLEXIMARK® Software
FLEXIMARK LMB Label sheet cable wire marking TH

Halogen free Mounting with collars Different collars available
Label template: Label size:
Label LMB 30x4,6 30x4,6 mm

 

FLEXIMARK Flexiprint TF

FLEXIMARK Flexiprint LF wire marking ledning TH

Wire marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended
FLEXIMARK Flexiprint TF roll wire marking ledning TH

Halogen free Fiber installations Durable marker

FLEXIMARK Flaglabel

FLEXIMARK Flaglabel cable marking TH

Wire & Cable marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended
FLEXIMARK Flaglabel roll cable wire marking TH

Indoor marking UL recognized
Label template: Label size:
Flag label 31x12 31x12 mm
Flag label 25x12 25x12 mm

FLEXIMARK Flat Shrink Tube

FLEXIMARK Flat shrink tube cable wire marking TH

Wire & Cable marking Thermal transfer printer FLEXIMARK® Software
FLEXIMARK Flat shrink tube roll cable wire marking TH

Shrink ratio 3:1 UL 224 Approved Printable

FLEXIMARK Organized Shrink Tube

FLEXIMARK Organized shrink tube cable marking TH

Wire & Cable marking Thermal transfer printer FLEXIMARK Software
FLEXIMARK Organized shrink tube roll cable marking TH

Halogen free Flexible material Many different sizes
Label template: Size before/after shrink: Length:
Organized shrink tube 2,4x12,5 2,4/1,2 mm 12,5 mm
Organized shrink tube 2,4x16,6 2,4/1,2 mm 16,6 mm
Organized shrink tube 2,4x25 2,4/1,2 mm 25 mm
Organized shrink tube 2,4x38 2,4/1,2 mm 38 mm
Organized shrink tube 2,4x50 2,4/1,2 mm 50 mm
Organized shrink tube 3,2x12,5 3,2/1,6 mm 12,5 mm
Organized shrink tube 3,2x16,5 3,2/1,6 mm 16,5 mm
Organized shrink tube 3,2x25 3,2/1,6mm 25 mm
Organized shrink tube 3,2x38 3,2/1,6 mm 38 mm
Organized shrink tube 3,2x50 3,2/1,6 mm 50 mm
Organized shrink tube 4,8x12,5 4,8x2,4 mm 12,5 mm
Organized shrink tube 4,8x16,6 4,8/2,4 mm 16,6 mm
Organized shrink tube 4,8x25 4,8/2,4 mm 25 mm
Organized shrink tube 4,8x38 4,8/2,4 mm 38 mm
Organized shrink tube 4,8x50 4,8/2,4 mm 50 mm
Organized shrink tube 6,4x25 6,4/3,2 mm 25 mm
Organized shrink tube 6,4x38 6,4/3,2 mm 38 mm
Organized shrink tube 6,4x50 6,4/3,2 mm 50 mm
Organized shrink tube 9,5x25 9,5/4,8 mm 25 mm
Organized shrink tube 9,5x38 9,5/4,8 mm 38 mm
Organized shrink tube 9,5x50 9,5/4,8 mm 50 mm
Organized shrink tube 12,7x25 12,7/6,4 mm 25 mm
Organized shrink tube 12,7x38 12,7/6,4 mm 38 mm
Organized shrink tube 12,7x50 12,7/6,4 mm 50 mm
Organized shrink tube 19x25 19/9,5 mm 25 mm
Organized shrink tube 19x38 19/9,5 mm 38 mm
Organized shrink tube 19x50 19/9,5 mm 50 mm
Organized shrink tube 25,4x25 25,4/12,7 mm 25 mm
Organized shrink tube 25,4x38 25,4/12,7 mm 38 mm
Organized shrink tube 25,4x50 25,4/12,7 mm 50 mm
Organized shrink tube 38,1x38 38,1/19,1 mm 38 mm
Organized shrink tube 38,1x75 38,1x19,1 mm 75 mm

FLEXIMARK Marking tags TMB

FLEXIMARK Marking tag TMB collar cable wire marking TH

Wire & Cable marking Multiprinter FLEXIMARK® Software
FLEXIMARK Marking tag TMB cable wire marking TH

Mounting with collars Many different collars available Durable printing

FLEXIMARK Wiremarker Multiprinter

Wire marking Plate Multiprinter FLEXIMARK® Software

Label Template: Wire diameter:
Wire marker plastic 1-4,2mm²