wrap-around-applicator

WICON wrap-around applicator
Included in the
accessory pack are:
• DR4-M60 print roller
• WICON peel-off plate

WICON wrap-around applicator Included in the accessory pack are: • DR4-M60 print roller • WICON peel-off plate

Wicon* wrap-around applicator system will automate your wire and cable identification process and can increase the production output significantly.

Cylindric items of diameters 2 mm to 16 mm, such as single wires, strands, cables, hoses, tubes or round rods, can be labeled with the wrap-around applicator.
Transparent laminate protects data blocks persistently from environmental impacts. 

Items are inserted in horizontal orientation and centered by panels. They can be aligned 25 mm to 100 mm (1" to 4") distant to the margin of a label using a stop.

Printing a label and wrapping it around an item takes 1.8 to 6 seconds, depending on the number of wrap-arounds.

 

Download brochure.

 

*Trade product, no LAPP product.