Portable embossing machines
ME550 Flexi Cable Tag
Solid, user-friendly portable embossing machine for steel signs. This machine allows embossing directly through the machine, or via USB memory. The embossing machine has an LCD color screen with a 7" touchscreen for easy operation. In the machine, you advantageously emboss with blank signs that you can order directly from us at Fleximark!
Printing: Embossing
Skrivyta: 90 x 13,9 mm
Writing speed: up to 180 signs/hour
Dimensioner, maskin: 460 x 530 x 270 mm
Weight: 28 kg
M1011 Embossing
The embossing machine has a robust metal casing and contains letters A-Z/0-9, integrated embossing and cutting device and automatic feeding of the acid-resistant tape. A flexible hand embossing machine for your own production of individual signs.
Character height: 4,7mm
Hole size diameter: 2mm
Package contains:
1 pc M101 embossing machine
1 reverse image wheel
1 roll stainless steel tape
1 roll aluminum tape
1 carrying case