olflex-connect-solutions-catalogue

öLFLEX CONNECT

DOWNLOAD OUR CATALOGUE

Our product range stretches from single cores and multicore cables through to EMC-shielded cables, all of which can be fitted with a wide selection of crimp contacts, connectors and housings. We also offer highly flexible and durable spiral cables in premium quality, as well as glass fibre assemblies, which we can produce, test and deliver in both standard and custom lengths.

Our comprehensive range of services:

  • Cable cutting as required
  • Unwinding with specified bending radius
  • Stripping, crimping, heat shrinking
  • Markings, printings & Testing

Cable harness with different connectors and end sleeves

Extruded e-mobility cabling

Cable with ring eyelets

Cable with heat shrink tube, crimps and circular connector

LAPP has a long history of manufacturing servo cables and circular connectors, which makes us uniquely capable of providing on-target solutions for all your servo-application needs: servo cables in three performance classes, connectors with standard inter-locking screws or rapid interlocking system and overmolded assemblies.

Benefits:

  • Cutting-edge technology
  • LAPP’s proprietary servo cables are designed with an innovative shielded connection to the connector. RFID option available.
  • More than 50 years of technology leadership in cables and connectors.
  • For servo cables and components

SIEMENS®, LENZE®, SEW®, ROCKWELL® standards

Our idea of a cable chain system includes chains made of nylon or steel with highly flexible cables, cable protection conduits, hydraulic hoses or pneumatic hoses including termination (connectors, fittings) and functional units such as towing arms or supporting structures.

Your benefits with our cable chain systems:

  • Reliable cutting-edge technology
  • Guaranteed brand quality
  • Closer to you
  • Competent system supplier

Chain Nylon

Chain Standard

Chain Steel

Chain Hybrid