FLEXIMARK® THERMO SERIES
Simple and understandable products with easy to applicate and use functionality.
Unique and patented functionality with permanent color change.
Overheating issues in an installation can easily be detected by anyone.
Target market are mainly the MRO- and preventive maintenance departments.

FLEXIMARK® THERMO CLIP
- For use in cabinets, electronic installation boxes and junction boxes.
- THERMO CLIP series serve as overtemeperature indicator for electral components where these easily-installed clips provide a color-changing visual indicator.
- Permanent color change 71°C.
- Responsetime 5 to 20 seconds.

FLEXIMARK® THERMO WRAP
- For use in higher gage sizes cables or cable harnesses.
- THERMO WRAP series serve as overtemperature indicator for electral components whith these easily-installed labels.
- Permanent color change temperature 70°C and 90°C.
- response time 2 to 5 seconds.
FLEXIMARK® THERMO SPOT B
- For heat detection in busbars.
- THERMO SPOT B series serve as overtemeperature indicator for electral components whith these easily-installed labels.
- Permanent color change temperature 52°C.