Component marking templates
Choose the template and save it into FLEXIMARK Software.
FLEXIMARK Component labels LA/LB

Component marking Laserprinter FLEXIMARK® Software

Component labels Different sizes
| Label template: | Label size: |
|---|---|
| Label LA 7,0x8,0 | 7,0x8,0 mm |
| Label LA 11,0x8,0 | 11,0x8,0 mm |
| Label LA 12,0x6,0 | 12,0x6,0 mm |
| Label LA15,0x6,0 | 15,0x6,0 mm |
| Label LA 16,0x8,0 | 16,0x8,0 mm |
| Label LA 16,9x7,0 | 16,9X7,0 mm |
| Label LA 16,9x9,0 | 16,9x9,0 mm |
| Label LA 20,0x8,0 | 20,0x8,0 mm |
| Label LA 25,0x12,0 | 25,0x12,0 mm |
| Label LA 25,6x10,0 | 25,6x10,0 mm |
| Label LA 30,5x12,7 | 30,5x12,7 mm |
| Label LA 46,9x9,0 | 46,9x9 mm |
| Label LA 56,0x21,8 | 56,0x21,8 mm |
| Label LA 60,0x30,0 | 60,x30,0 mm |
| Label LA 80,0x7,5 | 80,x7,5 mm |
FLEXIMARK Flexilabel LFL

Component marking Laser printer FLEXIMARK® Software

Perforated A4 sheets Mounted into holders Halogen free
| Label template: | Label size: |
|---|---|
| Flexilabel LFL 9,9x66 | 9,9x66 mm |
FLEXIMARK TA Installation
| Label template | Label size |
|---|---|
| Label TA Installation | 41x9,5 mm |
| Label TA Installation | 46x12 mm |
| Label TA Installation | 51x11,5 mm |
| Label TA Installation Figure | 51x11.5 mm |
| Label TA Installation | 66x9,9 mm |
FLEXIMARK TA component labels

Component marking Thermal transfer printer FLEXIMARK® Software

Halogen free Durable component marking
| Label template: | Label size: | Labels/row: |
|---|---|---|
| Label TA 7x8 | 7x8 mm | 3 |
| Label TA 15x6 | 15x6 mm | 3 |
| Label TA 18x6,5 | 18x6,5 mm | 3 |
| Label TA 18x9 | 18x9 mm | 3 |
| Label TA 20x8 | 20x8 mm | 3 |
| Label TA 22x9 | 22x9 mm | 3 |
| Label TA 25,4x12,7 | 25,4x12,7mm | 1 |
| Label TA 25,4x12,7 | 25,4x12,7mm | 3 |
| Label TA 26x10 | 26x10 mm | 1 |
| Label TA 26x10 | 26x10 mm | 3 |
| Label TA 26,5x17,5 | 26,5x17,5mm | 3 |
| Label TA 30x20 | 30x20 mm | 1 |
| Label TA 30x20 | 30x20 mm | 3 |
| Label TA 32x9,5 | 32x9,5 mm | 1 |
| Label TA 32x9,5 | 32x9,5 mm | 3 |
| Label TA 35x6 | 35x6 mm | 1 |
| Label TA 37x9 | 37x9 mm | 1 |
| Label TA 38x13 | 38x13 mm | 1 |
| Label TA 38x19 | 38x19 mm | 1 |
| Label TA 45x23 | 45x23 mm | 1 |
| Label TA 47x28 | 47x28 mm | 1 |
| Label TA 50x23 | 50x23 mm | 1 |
| Label TA 50x32 | 50x32 mm | 1 |
| Label TA 60x36 | 60x36 mm | 1 |
| Label TA 65x35 | 65x35 mm | 1 |
| Label TA 65x53 | 65x53 mm | 1 |
| Label TA 70x48 | 70x48 mm | 1 |
| Label TA 75x28 | 75x28 mm | 1 |
| Label TA 76,2x22,9 | 76,2x22,9 mm | 1 |
| Label TA 89x30 | 89x30 mm | 1 |
| Label TA 100x30 | 100x30 mm | 1 |
| Label TA 101,6x23 | 101,6x23 mm | 1 |
| Label TA 101,6x36 | 101,6x36 mm | 1 |
| Label TA 101,6x48 | 101,6x48 mm | 1 |
| Label TA 101,6x74 | 101,6x74 mm | 1 |
FLEXIMARK TA Foam labels

Component marking Thermal transfer printer FLEXIMARK® Software Recommended ribbon FTI Y

Strong adhesive Durable component marking
| Label template: | Label size: |
|---|---|
| TA Foam, panel sign 27x8 | 27x8 mm |
| TA Foam, panel sign 27x12,5 | 27X12,5 mm |
| TA Foam, panel sign 27x15 | 27x15 mm |
| TA Foam, panel sign 27x18 | 27x18 mm |
| TA Foam, panel sign 30x40 | 30x40 mm |
| TA Foam, panel sign 35x15 | 35x15 mm |
| TA Foam, panel sign 35x18 | 35x18 mm |
| TA Foam, panel sign 45x15 | 45x15 mm |
| TA Foam, panel sign 48x19 | 48x19 mm |
| TA Foam, panel sign 50x15 | 50x15 mm |
| TA Foam, panel sign 50x25 | 50x25 mm |
| TA Foam, panel sign 60x30 | 60x30 mm |
| TA Foam, panel sign 70x18 | 70x18 mm |
| TA Foam, panel sign 90x30 | 90x30 mm |
| TA Foam, panel sign 90x45 | 90x45 mm |
| TA Foam, panel sign 100x30 | 100x30 mm |
| TA Foam, panel sign 100x50 | 100x50 mm |
| TA Foam, panel sign 105x140 | 105x140 mm |
| TA Foam, legend sign 40x30 - Ø24 | 40x30 mm - Ø24 mm |
FLEXIMARK Terminal block marking

Component marking Plate Multiprinter FLEXIMARK® Software

One model suits several terminal blocks UV-resistant
| Label template: | Label size: | Suits terminal block: |
|---|---|---|
| Terminal block marking TB LWK 10x5 | 10x5 mm | Weidmüller series: SAK-WDU-WDK-ZDU |
| Terminal block marking TB BW 12x5 | 12x5 mm | Cabur series: EDM-CBD-CBC-HMM-DAS |
| Terminal block marking TB CW 10x5 | 10x5 mm |
Phoenix series: UK (screw). |
| Terminal block marking TB EW 9x5 | 9x5 mm | Phoenix series: ZFK-ST-STB |
| Terminal block marking TB GW 10x5 | 10x5 mm | Siemens series: 8WA2001-8WA1011 |
| Terminal block marking TB DW 10x5 | 10x5 mm | Legrand-V3-Wieland-Telemecanique |
| Terminal block marking TB HW 10x5 | 10x5 mm | Allen-Bradley series: W3-W4-W6-WD3-WD4-WD6-Woertz |
FLEXIMARK Legends

Component marking Plate Multiprinter FLEXIMARK® Software

Marking of channel series Push-button marking Siemens Sirius 3R (20x7mm)
FLEXIMARK Identification tags

Component marking Plate Multiprinter FLEXIMARK® Software

External panel marking PVC & Methacrylate
| abel Template: | Label Size: | Material: |
|---|---|---|
| TCM 70x30 | 70x30mm | Methacrylate |
| TCM 70x30 | 70x30mm | PVC |
| TCM 90x40 | 90x40mm | Methacrylate |
| TCM 90x40 | 90x40mm | PVC |
| TCM 100x60 | 100x60mm | Methacrylate |
| TCM 100x60 | 100x60mm | PVC |
| TCM 120x30 | 120x30mm | Methacrylate |
| TCM 180x50 | 180x50mm | Methacrylate |
| TCM 190x29 | 190x29mm | Methacrylate |
FLEXIMARK Stripmarking

Component marking Plate Multiprinter FLEXIMARK® Software

Modular strips Panel marking
| Label Template: | Label Size: | Material: |
|---|---|---|
| TCM 215x10 | 215x10mm | Methacrylate |
| TCM 215x15 | 215x15mm | PVC |
| TCM 215x15 | 215x15mm | Methacrylate |
| TCM 430x10 | 430x10mm | Methacrylate |
| TCM 430x15 | 430x15mm | PVC |
| TCM 430x15 | 430x15mm | Methacrylate |
| TCM 215x20 | 215x20mm | PVC |
| TCM 215x20 | 215x20mm | Methacrylate |
| TCM 430x20 | 430x20mm | PVC |
| TCM 430x20 | 430x20mm | Methacyralte |