Wire marking templates

Choose the template and save it into FLEXIMARK Software.

FLEXIMARK Flexiprint LF

FLEXIMARK Flexiprint LF wire marking ledning TH

Wire marking Laser printer FLEXIMARK® Software

FLEXIMARK Flexiprint LF sheet wire marking ledning TH

Halogen free Wire 0,25-16mm² Fiber installation

Label template:Label size:Wire diameter:
Flexiprint LF022,9x5,2 mm0,25-0,75 mm²
Flexiprint LF123x5,2 mm0,75-1,5 mm²
Flexiprint LF1L 34x5,2 mm0,75-1,5 mm²
Flexiprint LF1B 25x5,7 mm1,5-2,5 mm²
Flexiprint LF1BL 36x5,7 mm1,5-2,5 mm²
Flexiprint LF226x7 mm2,5-6 mm²
Flexiprint LF341x11 mm6-16 mm²

FLEXIMARK LMB labels

FLEXIMARK LMB Label cable wire marking

Wire & Cable marking Laser printer FLEXIMARK® Software

FLEXIMARK LMB Label sheet cable wire marking TH

Halogen free Mounting with collars Different collars available

 

Label template:

 
Label size:
Label LMB 30x4,630x4,6 mm

 

FLEXIMARK Flexiprint TF

FLEXIMARK Flexiprint LF wire marking ledning TH

Wire marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended

FLEXIMARK Flexiprint TF roll wire marking ledning TH

Halogen free Fiber installations Durable marker

Label template:Label size:Wire diameter:
Flexiprint TF022,9x5,2 mm0,25-0,75 mm²
Flexiprint TF123x5,2 mm0,75-1,5 mm²
Flexiprint TF1L34x5,2 mm0,75-1,5 mm²
Flexiprint TF1B25x5,7 mm1,5-2,5 mm²
Flexiprint TF1BL36x5,7 mm1,5-2,5 mm²
Flexiprint TF226x7 mm2,5-6 mm²
Flexiprint TF341x11 mm6-16 mm²

FLEXIMARK Flaglabel

FLEXIMARK Flaglabel cable marking TH

Wire & Cable marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended

FLEXIMARK Flaglabel roll cable wire marking TH

Indoor marking UL recognized

Label template:Label size:
Flag label 31x1231x12 mm
Flag label 25x1225x12 mm

FLEXIMARK Flat Shrink Tube

FLEXIMARK Flat shrink tube cable wire marking TH

Wire & Cable marking Thermal transfer printer FLEXIMARK® Software

FLEXIMARK Flat shrink tube roll cable wire marking TH

Shrink ratio 3:1 UL 224 Approved Printable

Label template:Maximum cable diameter:
Shrink tube, flat 33 mm²
Shrink tube, flat 66 mm²
Shrink tube, flat 99 mm²
Shrink tube, flat 1212 mm²
Shrink tube, flat 1818 mm²

FLEXIMARK Organized Shrink Tube

FLEXIMARK Organized shrink tube cable marking TH

Wire & Cable marking Thermal transfer printer FLEXIMARK Software

FLEXIMARK Organized shrink tube roll cable marking TH

Halogen free Flexible material Many different sizes

Label template:Size before/after shrink:Length:
Organized shrink tube 2,4x12,52,4/1,2 mm12,5 mm
Organized shrink tube 2,4x16,62,4/1,2 mm16,6 mm
Organized shrink tube 2,4x252,4/1,2 mm25 mm
Organized shrink tube 2,4x382,4/1,2 mm38 mm
Organized shrink tube 2,4x502,4/1,2 mm50 mm
Organized shrink tube 3,2x12,53,2/1,6 mm12,5 mm
Organized shrink tube 3,2x16,53,2/1,6 mm16,5 mm
Organized shrink tube 3,2x253,2/1,6mm25 mm
Organized shrink tube 3,2x383,2/1,6 mm38 mm
Organized shrink tube 3,2x503,2/1,6 mm50 mm
Organized shrink tube 4,8x12,54,8x2,4 mm12,5 mm
Organized shrink tube 4,8x16,64,8/2,4 mm16,6 mm
Organized shrink tube 4,8x254,8/2,4 mm25 mm
Organized shrink tube 4,8x384,8/2,4 mm38 mm
Organized shrink tube 4,8x504,8/2,4 mm50 mm
Organized shrink tube 6,4x256,4/3,2 mm25 mm
Organized shrink tube 6,4x386,4/3,2 mm38 mm
Organized shrink tube 6,4x506,4/3,2 mm50 mm
Organized shrink tube 9,5x259,5/4,8 mm25 mm
Organized shrink tube 9,5x389,5/4,8 mm38 mm
Organized shrink tube 9,5x509,5/4,8 mm50 mm
Organized shrink tube 12,7x2512,7/6,4 mm25 mm
Organized shrink tube 12,7x3812,7/6,4 mm38 mm
Organized shrink tube 12,7x5012,7/6,4 mm50 mm
Organized shrink tube 19x2519/9,5 mm25 mm
Organized shrink tube 19x3819/9,5 mm38 mm
Organized shrink tube 19x5019/9,5 mm50 mm
Organized shrink tube 25,4x2525,4/12,7 mm25 mm
Organized shrink tube 25,4x3825,4/12,7 mm38 mm
Organized shrink tube 25,4x5025,4/12,7 mm50 mm
Organized shrink tube 38,1x3838,1/19,1 mm38 mm
Organized shrink tube 38,1x7538,1x19,1 mm75 mm

FLEXIMARK Marking tags TMB

FLEXIMARK Marking tag TMB collar cable wire marking TH

Wire & Cable marking Multiprinter FLEXIMARK® Software

FLEXIMARK Marking tag TMB cable wire marking TH

Mounting with collars Many different collars available Durable printing

Label template:Label size:
Marking tag TMB 4x104x10 mm
Marking tag TMB 4x154x15 mm
Marking tag TMB 4x234x23 mm
Marking tag TMB 4x234x23 mm

FLEXIMARK Wiremarker Multiprinter

Wire marking Plate Multiprinter FLEXIMARK® Software

Label Template:Wire diameter:
Wire marker plastic1-4,2mm²