Cable marking templates
Choose the template and save it into FLEXIMARK Software.
FLEXIMARK Wraparound label LCK

Cabel marking Laser printer FLEXIMARK® Software

Transparent cover No cable ties needed UV-resistant Durable marking
| Label template: | Maximum cable diameter: |
|---|---|
| Label LCK 32 | 7 mm² |
| Label LCK 35 | 12 mm² |
| Label LCK 40 | 21 mm² |
| Label LCK 45 | 36 mm² |
| Label LCK 48 | 21 mm² |
| Label LCK 60 | 12 mm² |
| Label LCK 65 | 21 mm² |
| Label LCK 70 | 36 mm² |
FLEXIMARK Cablelabel LFL - With one or two cable tie holes

Cable marking Laser printer FLEXIMARK® Software

Mounting with cable ties Halogen free UV-resistant
| Label template: | Lablel size: | Cable ties holes: |
|---|---|---|
| Cablelable LFL 1H | 9,9x35 mm | 1 |
| Cablelable LFL 2H | 9,9x26 mm | 2 |
| Cablelable LFL 2H 66 | 9,9x66 mm | 2 |
FLEXIMARK Flexilabel LFL - Label without cable tie hole

Cable marking Laser printer FLEXIMARK® Software

Halogen free Mounting with holders & cable ties Durable material
| Label template: | Label size: |
|---|---|
| Flexilabel LFL 6-35 | 6x35 mm |
| Flexilabel LFL 9,5-17,5 | 9,5x17,5 mm |
| Flexilabel LFL 9,5-28 | 9,5x28 mm |
| Flexilabel LFL 9,5-35 | 9,5x35 mm |
| Flexilabel LFL 9,5-196 | 9,5x196 mm |
| Flexilabel LFL 12-38 | 12x38 mm |
| Flexilabel LFL 15-45 | 15x45 mm |
| Flexilabel LFL 19-50 | 19x50 mm |
FLEXIMARK LMB labels

Cable & Wire marking Laser printer FLEXIMARK® Software

Halogen free Mounting with collars Different collars available
|
Label Template: | Label Size: |
|---|---|
| LMB | 35x4,6mm |
FLEXIMARK Wrapping label TCK

Cable marking Thermal transfer printer FLEXIMARK® Software

UL PGG02 Approved Textprotection trasparent foil Halogen free
| Label template: | Maximum cable diameter: |
|---|---|
| Label TCK 32 | 7 mm² |
| Label TCK 35 | 12 mm² |
| Label TCK 40 | 21 mm² |
| Label TCK 45 | 36 mm² |
| Label TCK 60 | 12 mm2 |
FLEXIMARK Cablelabel TFL - With one or two cable tie holes

Cable marking Thermal transfer printer FLEXIMARK® Software

Halogen free Mounting with cable ties UV-resistant
| Label Template: | Label Size: | Cable ties holes: |
|---|---|---|
| Cablelabel TFL 1H | 9,9x35 mm | 1 |
| Cablelabel TFL 2H | 9,9x28 mm | 2 |
FLEXIMARK Cablelabel PUR

Halogen free Mounting with cable ties Raw material UL94-V0
| Label template: | Label size: |
|---|---|
| Cablelable PUR 35x10 | 35x10 mm |
| Cablelabel PUR 60x10 | 60x10 mm |
| Cablelabel PUR 75x15 | 75x15 mm |
| Cablelabel PUR 75x25 | 75x25 mm |
FLEXIMARK Flexilabel TFL - Label without cable tie hole

Cable marking Thermal transfer printer FLEXIMARK® Software

Halogen free Mounting with holders & cable ties Character holders available
| Label template: | Label size: |
|---|---|
| Flexilabel TFL 9,9x28 | 9,9x28 mm |
| Flexilabel TFL 9,9x35 | 9,9x35 mm |
FLEXIMARK Flaglabel

Cable & Wire marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended

Indoor marking UL recognized
| Label template: | Label size: |
|---|---|
| Flag label 25x12 | 25x12 mm |
| Flag label 31x12 | 31x12 mm |
FLEXIMARK Flat Shrink Tube

Cable & Wire marking Thermal transfer printer FLEXIMARK® Software

Shrink ratio 3:1 UL 224 Approved Printable
| Label template: | Maximum cable diameter: |
|---|---|
| Shrink tube, flat 3 | 3 mm² |
| Shrink tube, flat 6 | 6 mm² |
| Shrink tube, flat 9 | 9 mm² |
| Shrink tube, flat 12 | 12 mm² |
| Shrink tube, flat 18 | 18 mm² |
FLEXIMARK Organized Shrink Tube

Cable marking Thermal transfer printer FLEXIMARK Software

Halogen free Flexible material Many different sizes
| Label template: | Size before/after shrink: | Length: |
|---|---|---|
| Organized shrink tube 2,4x12,5 | 2,4/1,2 mm | 12,5 mm |
| Organized shrink tube 2,4x16,5 | 2,4/1,2 mm | 16,5 mm |
| Organized shrink tube 2,4x25 | 2,4/1,2 mm | 25 mm |
| Organized shrink tube 2,4x38 | 2,4/1,2 mm | 38 mm |
| Organized shrink tube 2,4x50 | 2,4/1,2 mm | 50 mm |
| Organized shrink tube 3,2x12,5 | 3,2/1,6 mm | 12,5 mm |
| Organized shrink tube 3,2x16,5 | 3,2/1,6 mm | 16,5 mm |
| Organized shrink tube 3,2x25 | 3,2/1,6 mm | 25 mm |
| Organized shrink tube 3,2x38 | 3,2/1,6 mm | 38 mm |
| Organized shrink tube 3,2x50 | 3,2/1,6 mm | 50 mm |
| Organized shrink tube 4,8x12,5 | 4,8/2,4 mm | 12,5 mm |
| Organized shrink tube 4,8x16,5 | 4,8/2,4 mm | 16,5 mm |
| Organized shrink tube 4,8x25 | 4,8/2,4 mm | 25 mm |
| Organized shrink tube 4,8x38 | 4,8/2,4 mm | 38 mm |
| Organized shrink tube 4,8x50 | 4,8/2,4 mm | 50 mm |
| Organized shrink tube 6,4x25 | 6,4/3,2 mm | 25 mm |
| Organized shrink tube 6,4x38 | 6,4/3,2 mm | 38 mm |
| Organized shrink tube 6,4x50 | 6,4/3,2 mm | 50 mm |
| Organized shrink tube 9,5x25 | 9,5/4,8 mm | 25 mm |
| Organized shrink tube 9,5x38 | 9,5/4,8 mm | 38 mm |
| Organized shrink tube 9,5x50 | 9,5/4,8 mm | 50 mm |
| Organized shrink tube 12,7x25 | 12,7/6,4 mm | 25 mm |
| Organized shrink tube 12,7x38 | 12,7/6,4 mm | 38 mm |
| Organized shrink tube 12,7x50 | 12,7/6,4 mm | 50 mm |
| Organized shrink tube 19,1x25 | 19,1/9,5 mm | 25 mm |
| Organized shrink tube 19,1x38 | 19,1/9,5 mm | 38 mm |
| Organized shrink tube 19,1x50 | 19,1/9,5 mm | 50 mm |
| Organized shrink tube 25,4x25 | 25,4/12,7 mm | 25 mm |
| Organized shrink tube 25,4x38 | 25,4/12,7 mm | 38 mm |
| Organized shrink tube 25,4x50 | 25,4/12,7 mm | 50 mm |
| Organized shrink tube 38,1x38 | 38,1/19,1 mm | 38 mm |
| Organized shrink tube 38,1x75 | 38,1/19,1 mm | 75 mm |
FLEXIMARK Cablelabel MTFL

Cable marking Multiprinter FLEXIMARK® Software

Halogen free Mounting with cable ties UV-resistant
| Label template: | Label size: |
|---|---|
| Cablelabel MTFL | 54x11 mm |
FLEXIMARK Marking tags TMB

Cable & Wire marking Multiprinter FLEXIMARK® Software

Mounting with collars Many different collars available Durable printing
| Label template: | Label size: |
|---|---|
| Marking tag TMB 4x10 | 4x10 mm |
| Marking tag TMB 4x15 | 4x15 mm |
| Marking tag TMB 4x23 | 4x23 mm |
| Marking tag TMB 4x30 | 4x30 mm |