Cable marking templates
Choose the template and save it into FLEXIMARK Software.
FLEXIMARK Wraparound label LCK

Cabel marking Laser printer FLEXIMARK® Software

Transparent cover No cable ties needed UV-resistant Durable marking
FLEXIMARK Cablelabel LFL - With one or two cable tie holes

Cable marking Laser printer FLEXIMARK® Software

Mounting with cable ties Halogen free UV-resistant
| Label template: | Lablel size: | Cable ties holes: |
|---|---|---|
| Cablelable LFL 1H | 9,9x35 mm | 1 |
| Cablelable LFL 2H | 9,9x26 mm | 2 |
| Cablelable LFL 2H 66 | 9,9x66 mm | 2 |
FLEXIMARK Flexilabel LFL - Label without cable tie hole

Cable marking Laser printer FLEXIMARK® Software

Halogen free Mounting with holders & cable ties Durable material
FLEXIMARK LMB labels

Cable & Wire marking Laser printer FLEXIMARK® Software

Halogen free Mounting with collars Different collars available
FLEXIMARK Wrapping label TCK

Cable marking Thermal transfer printer FLEXIMARK® Software

UL PGG02 Approved Textprotection trasparent foil Halogen free
FLEXIMARK Cablelabel TFL - With one or two cable tie holes

Cable marking Thermal transfer printer FLEXIMARK® Software

Halogen free Mounting with cable ties UV-resistant
| Label Template: | Label Size: | Cable ties holes: |
|---|---|---|
| Cablelabel TFL 1H | 9,9x35 mm | 1 |
| Cablelabel TFL 2H | 9,9x26 mm | 2 |
| Cablelabel TFL 2H | 10x60 mm | 2 |
| Cablelabel TFL Diamond | 23x13 mm | 2 |
| Cablelabel TFL Diamond | 24x19 mm | 2 |
FLEXIMARK Cablelabel PUR

Halogen free Mounting with cable ties Raw material UL94-V0
FLEXIMARK CableTag PUR

Cable marking Thermal transfer printer Recommended ribbon FTIY (CAB) FLEXIMARK® Software

Halogen free Mounting with cable tie or directly on cable. Raw material UL94-V0
| Label template: | Label size: |
|---|---|
| CableTag PUR 56x12mm | 56x12mm |
FLEXIMARK Flexilabel TFL - Label without cable tie hole

Cable marking Thermal transfer printer FLEXIMARK® Software

Halogen free Mounting with holders & cable ties Character holders available
FLEXIMARK Flaglabel

Cable & Wire marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended

Indoor marking UL recognized
| Label template: | Label size: |
|---|---|
| Flag label 25x12 | 25x12 mm |
| Flag label 31x15 | 31x15 mm |
FLEXIMARK Flat Shrink Tube

Cable & Wire marking Thermal transfer printer FLEXIMARK® Software

Shrink ratio 3:1 UL 224 Approved Printable
| Label template: | Maximum cable diameter: |
|---|---|
| Shrink tube, flat 3 | 3 mm² |
| Shrink tube, flat 6 | 6 mm² |
| Shrink tube, flat 9 | 9 mm² |
| Shrink tube, flat 12 | 12 mm² |
| Shrink tube, flat 18 | 18 mm² |
| Shrink tube, flat 25 | 25 mm² |
FLEXIMARK Organized Shrink Tube

Cable marking Thermal transfer printer FLEXIMARK Software

Halogen free Flexible material Many different sizes
FLEXIMARK Cablelabel MTFL

Cable marking Multiprinter FLEXIMARK® Software

Halogen free Mounting with cable ties UV-resistant
| Label template: | Label size: |
|---|---|
| Cablelabel MTFL | 54x11 mm |
FLEXIMARK Marking tags TMB

Cable & Wire marking Multiprinter FLEXIMARK® Software

Mounting with collars Many different collars available Durable printing