Wire marking templates
Choose the template and save it into FLEXIMARK Software.
FLEXIMARK Flexiprint LF

Wire marking Laser printer FLEXIMARK® Software

Halogen free Wire 0,25-16mm² Fiber installation
FLEXIMARK LMB labels

Wire & Cable marking Laser printer FLEXIMARK® Software

Halogen free Mounting with collars Different collars available
|
Label template: | Label size: |
|---|---|
| Label LMB 30x4,6 | 30x4,6 mm |
FLEXIMARK Flexiprint TF

Wire marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended

Halogen free Fiber installations Durable marker
FLEXIMARK Flaglabel

Wire & Cable marking Thermal transfer printer FLEXIMARK® Software Resin ribbon recommended

Indoor marking UL recognized
| Label template: | Label size: |
|---|---|
| Flag label 25x12 | 25x12 mm |
| Flag label 31x15 | 31x15 mm |
FLEXIMARK Flat Shrink Tube

Wire & Cable marking Thermal transfer printer FLEXIMARK® Software

Shrink ratio 3:1 UL 224 Approved Printable
| Label template: | Maximum cable diameter: |
|---|---|
| Shrink tube, flat 3 | 3 mm² |
| Shrink tube, flat 6 | 6 mm² |
| Shrink tube, flat 9 | 9 mm² |
| Shrink tube, flat 12 | 12 mm² |
| Shrink tube, flat 18 | 18 mm² |
| Shrink tube, flat 25 | 25 mm² |
FLEXIMARK Organized Shrink Tube

Wire & Cable marking Thermal transfer printer FLEXIMARK Software

Halogen free Flexible material Many different sizes
FLEXIMARK Marking tags TMB

Wire & Cable marking Multiprinter FLEXIMARK® Software

Mounting with collars Many different collars available Durable printing
FLEXIMARK Wiremarker Multiprinter
Wire marking Plate Multiprinter FLEXIMARK® Software
| Label Template: | Wire diameter: |
|---|---|
| Wire marker plastic | 1-4,2mm² |